??
Seleção de modelos em CAD
K0714.08
HELP_VARIABLE
Company
KIPP
Description
K0714 - Circlips for ball seats DIN 71805
Bill of material
K0714.08
BESTKIPP
Order No.
K0714.08
TYP
Typ
S 8
D8
diameter
7.0 mm
Y
Length
12.0 mm
PASSEND
suitable for ball seats
8 mm
GEW
Approx. weight
0.0002 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73209050
EAN
EAN-Nr. Kipp
4059245181476
Preview - Generation
Visualização
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions